Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 215TBP203
Part #:PF9008
Catalog #:215TBP203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 215TBP | Total Length (in): | 5.625 in |
| Compatible Bore Size [Max] (in): | 2.1875 in | Shaft keyseat: | 1/2 x 1/4 x 5 5/8 |
| Length Through Bore (in): | 5.625 in | Outside Diameter (in): | 5.31 in |
| Material: | Ductile Iron | Product Type: | TorqTaper Plus Bushing Kit |
| Bore Size (in): | 2.1875 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288911210 | Weight: | 11.64 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 7.10 IN |

