Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 215TBP204
Part #:PF9009
Catalog #:215TBP204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Ductile Iron | Outside Diameter (in): | 5.31 in |
| Length Through Bore (in): | 5.625 in | Compatible Bore Size [Max] (in): | 2.25 in |
| Bore Size (in): | 2.25 in | Model Name: | 215TBP |
| Total Length (in): | 5.625 in | Product Type: | TorqTaper Plus Bushing Kit |
| Shaft keyseat: | 1/2 x 1/4 x 5 5/8 | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288911227 | Weight: | 8.00 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.50 IN |

