Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 307TBP115
Part #:PG9001
Catalog #:307TBP115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 6.75 in | Compatible Bore Size [Max] (in): | 1.9375 in |
| Product Type: | TorqTaper Plus Bushing Kit | Model Name: | 307TBP |
| Total Length (in): | 6.75 in | Shaft keyseat: | 1/2 x 1/4 x 6 3/4 |
| Material: | Ductile Iron | Outside Diameter (in): | 6.44 in |
| Bore Size (in): | 1.9375 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662460502731 | Weight: | 23.61 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 8.20 IN |

