Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 307TBP300
Part #:PG9011
Catalog #:307TBP300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Ductile Iron | Model Name: | 307TBP |
| Total Length (in): | 6.75 in | Bore Size (in): | 3 in |
| Compatible Bore Size [Max] (in): | 3 in | Product Type: | TorqTaper Plus Bushing Kit |
| Length Through Bore (in): | 6.75 in | Shaft keyseat: | 3/4 x 3/8 x 6 3/4 |
| Outside Diameter (in): | 6.44 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662460502243 | Weight: | 14.67 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 8.00 IN |

