Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 315TBP207
Part #:PH9001
Catalog #:315TBP207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus Bushing Kit | Shaft keyseat: | 5/8 x 5/16 x 7 15/16 |
| Outside Diameter (in): | 7.13 in | Bore Size (in): | 2.4375 in |
| Length Through Bore (in): | 7.9375 in | Material: | Ductile Iron |
| Compatible Bore Size [Max] (in): | 2.4375 in | Total Length (in): | 7.9375 in |
| Model Name: | 315TBP | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662460502144 | Weight: | 25.00 LB |
| Packaged Length: | 7.38 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 3.88 IN |

