Browning Split Taper Bushing - Inch Bore Type - P1 1 1/8
Part #:1069426
Catalog #:P1 1 1/8
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | P1_Bushing-Type1_Master | Bore Size (in): | 1.125 in |
| Length Through Bore (in): | 1.9375 in | Keyseat: | 1/4 x 1/8 |
| Cap Screws (Size): | 5/16 x 1 | Compatible Bore Size [Max] (in): | 1.125 in |
| Wrench Torque (in-lb): | 192 | Total Length (in): | 1.9375 in |
| Bushing Type: | P1 | Outside Diameter (in): | 3 in |
| Product Type: | Split Taper Bushing | Material: | Sintered Steel or Ductile Iron |
| Cap Screws (No.): | 3 | Bore Type: | Inch |
| Mounting Type: | Conventional | Barrel Diameter (Large End): | 1.9375 |
| Thread Size: | 5/16-18 | Includes: | Cap Screws and Ext. Key |
| Screw Length: | 1 | Flange Thickness: | 0.375 |
| Bolt Circle Diameter (in): | 2.4375 | Flange Type: | Solid Flange |
| Barrel Diameter (Small End): | 1.8555 |
General Specifications
| UPC: | 662289139255 | Weight: | 1.38 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN |

