Browning Split Taper Bushing - Inch Bore Type - R1 2 3/8
Part #:1070275
Catalog #:R1 2 3/8
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Type: | R1 | Compatible Bore Size [Max] (in): | 2.375 in |
| Material: | Sintered Steel or Ductile Iron | Keyseat: | 5/8 x 5/16 |
| Total Length (in): | 2.875 in | Outside Diameter (in): | 5.375 in |
| Wrench Torque (in-lb): | 348 | Model Name: | R1-R2_Type1_BushingMaster |
| Cap Screws (Size): | 3/8 x 1 3/4 | Length Through Bore (in): | 2.875 in |
| Product Type: | Split Taper Bushing | Bore Size (in): | 2.375 in |
| Cap Screws (No.): | 3 | Bore Type: | Inch |
General Specifications
| UPC: | 662289180677 | Weight: | 7.45 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 3.10 IN |

