Browning Split Taper Bushing - Inch Bore Type - U0 2 15/16
Part #:1071315
Catalog #:U0 2 15/16
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Split Taper Bushing | Wrench Torque (in-lb): | 1,680 |
| Bore Size (in): | 2.9375 in | Model Name: | U0_Type1_BushingMaster |
| Total Length (in): | 5.25 in | Outside Diameter (in): | 8.375 in |
| Length Through Bore (in): | 5.25 in | Cap Screws (Size): | 5/8 x 2 3/4 |
| Bushing Type: | U0 | Keyseat: | 3/4 x 3/8 |
| Material: | Ductile Iron or Gray Iron | Compatible Bore Size [Max] (in): | 2.9375 in |
| Bore Type: | Inch | Cap Screws (No.): | 3 |
| Flange Thickness: | 0.75 | Flange Type: | Split-Through Flange |
| Mounting Type: | Conventional | Barrel Diameter (Large End): | 6 |
| Includes: | Set Screw, Cap Screws and Ext. Key | Screw Length: | 2.75 |
| Bolt Circle Diameter (in): | 7 | Thread Size: | 5/8-11 |
| Barrel Diameter (Small End): | 5.7656 |
General Specifications
| UPC: | 662289161911 | Weight: | 31.50 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

