Browning Split Taper Bushing - Inch Bore Type - Q1 1 3/16
Part #:1078898
Catalog #:Q1 1 3/16
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Torque (in-lb): | 348 | Compatible Bore Size [Max] (in): | 1.1875 in |
| Outside Diameter (in): | 4.125 in | Cap Screws (Size): | 3/8 x 1 1/4 |
| Model Name: | Q1-Type1_Bushing_Master | Bushing Type: | Q1 |
| Bore Size (in): | 1.1875 in | Keyseat: | 1/4 x 1/8 |
| Product Type: | Split Taper Bushing | Total Length (in): | 2.5 in |
| Material: | Sintered Steel or Ductile Iron | Length Through Bore (in): | 2.5 in |
| Bore Type: | Inch | Cap Screws (No.): | 3 |
| Bolt Circle Diameter (in): | 3.375 | Flange Thickness: | 0.5 |
| Thread Size: | 3/8-16 | Screw Length: | 1.25 |
| Flange Type: | Solid Flange | Barrel Diameter (Small End): | 2.7657 |
| Mounting Type: | Conventional | Barrel Diameter (Large End): | 2.875 |
| Includes: | Cap Screws and Ext. Key |
General Specifications
| UPC: | 662289289684 | Weight: | 4.32 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.60 IN |

