Browning Split Taper Bushing - Inch Bore Type - Q1 1 11/16
Part #:1078989
Catalog #:Q1 1 11/16
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 2.5 in | Cap Screws (Size): | 3/8 x 1 1/4 |
| Compatible Bore Size [Max] (in): | 1.6875 in | Bore Size (in): | 1.6875 in |
| Bushing Type: | Q1 | Product Type: | Split Taper Bushing |
| Model Name: | Q1-Type1_Bushing_Master | Total Length (in): | 2.5 in |
| Outside Diameter (in): | 4.125 in | Wrench Torque (in-lb): | 348 |
| Material: | Sintered Steel or Ductile Iron | Keyseat: | 3/8 x 3/16 |
| Cap Screws (No.): | 3 | Bore Type: | Inch |
General Specifications
| UPC: | 662289209750 | Weight: | 3.58 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.60 IN |

