Browning Split Taper Bushing - Inch Bore Type - Q2 1 9/16
Part #:1079276
Catalog #:Q2 1 9/16
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 3.5 in | Bore Size (in): | 1.5625 in |
| Keyseat: | 3/8 x 3/16 | Model Name: | Q2-Type1_Bushing_Master |
| Compatible Bore Size [Max] (in): | 1.5625 in | Wrench Torque (in-lb): | 348 |
| Product Type: | Split Taper Bushing | Cap Screws (Size): | 3/8 x 1 1/4 |
| Bushing Type: | Q2 | Outside Diameter (in): | 4.125 in |
| Length Through Bore (in): | 3.5 in | Material: | Sintered Steel or Ductile Iron |
| Cap Screws (No.): | 3 | Bore Type: | Inch |
General Specifications
| UPC: | 662289270026 | Weight: | 4.80 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

