Browning Split Taper Bushing - Inch Bore Type - W1 4
Part #:1080787
Catalog #:W1 4
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 8.25 in | Keyseat: | 1 x 1/2 |
| Length Through Bore (in): | 8.25 in | Bore Size (in): | 4 in |
| Bushing Type: | W1 | Product Type: | Split Taper Bushing |
| Model Name: | W1-T1_BushingMaster | Outside Diameter (in): | 12.5 in |
| Wrench Torque (in-lb): | 3,000 | Material: | Ductile Iron or Gray Iron |
| Compatible Bore Size [Max] (in): | 4 in | Cap Screws (Size): | 3/4 x 3 |
| Cap Screws (No.): | 4 | Bore Type: | Inch |
General Specifications
| UPC: | 662289157938 | Weight: | 104.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

