Browning Split Taper Bushing - Inch Bore Type - W2 4 7/8
Part #:1081348
Catalog #:W2 4 7/8
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Torque (in-lb): | 3,000 | Keyseat: | 1 1/4 x 5/8 |
| Bushing Type: | W2 | Material: | Ductile Iron or Gray Iron |
| Outside Diameter (in): | 12.5 in | Product Type: | Split Taper Bushing |
| Model Name: | W2-T1_BushingMaster | Compatible Bore Size [Max] (in): | 4.875 in |
| Length Through Bore (in): | 11.25 in | Bore Size (in): | 4.875 in |
| Total Length (in): | 11.25 in | Cap Screws (Size): | 3/4 x 3 |
| Bore Type: | Inch | Cap Screws (No.): | 4 |
General Specifications
| UPC: | 662289238507 | Weight: | 133.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

