Browning Split Taper Bushing - Inch Bore Type - P1 1 3/8 5/16M
Part #:1726074
Catalog #:P1 1 3/8 5/16M
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Keyseat: | 5/16 x 5/32 | Total Length (in): | 1.9375 in |
| Wrench Torque (in-lb): | 192 | Material: | Sintered Steel or Ductile Iron |
| Product Type: | Split Taper Bushing | Outside Diameter (in): | 3 in |
| Compatible Bore Size [Max] (in): | 1.375 in | Model Name: | P1_Bushing-Type1_Master |
| Length Through Bore (in): | 1.9375 in | Bushing Type: | P1 |
| Cap Screws (Size): | 5/16 x 1 | Bore Size (in): | 1.375 in |
| Bore Type: | Inch | Cap Screws (No.): | 3 |
General Specifications
| UPC: | 662289861941 | Weight: | 1.14 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN |

