Browning Split Taper Bushing - Inch Bore Type - B 1 1/8
Part #:3694775
Catalog #:B 1 1/8
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Split Taper Bushing | Total Length (in): | 1.9375 in |
| Outside Diameter (in): | 3.6875 in | Material: | Sintered Steel or Ductile Iron |
| Bore Size (in): | 1.125 in | Bushing Type: | B |
| Keyseat: | 1/4 x 1/8 | Cap Screws (Size): | 5/16 x 1 1/4 |
| Model Name: | B_Bushing-Type1_Master | Compatible Bore Size [Max] (in): | 1.125 in |
| Wrench Torque (in-lb): | 192 | Length Through Bore (in): | 1.9375 in |
| Cap Screws (No.): | 3 | Bore Type: | Inch |
General Specifications
| UPC: | 662289038268 | Weight: | 2.90 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.60 IN |

