Browning Split Taper Bushing - Metric Bore Type - R2 48 MM
Part #:1071109
Catalog #:R2 48 MM
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (Size): | 3/8 x 1 3/4 | Outside Diameter (mm): | 136.525 mm |
| Product Type: | Split Taper Bushing | Bushing Type: | R2 |
| Length Through Bore (mm): | 123.825 mm | Wrench Torque (in-lb): | 348 |
| Total Length (mm): | 123.825 mm | Outside Diameter (in): | 5.375 in |
| Keyseat (mm): | 14 x 4.5 mm | Model Name: | R1-R2_Type1_BushingMaster |
| Bore Size (mm): | 48 mm | Material: | Sintered Steel or Ductile Iron |
| Compatible Bore Size [Max] (mm): | 48 mm | Total Length (in): | 4.875 in |
| Bore Type: | Metric | Cap Screws (No.): | 3 |
General Specifications
| UPC: | 662289361991 | Weight: | 11.00 LB |
| Packaged Length: | 5.38 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 5.38 IN |

