Browning Split Taper Bushing - Metric Bore Type - R2 50 MM
Part #:1071117
Catalog #:R2 50 MM
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 123.825 mm | Product Type: | Split Taper Bushing |
| Compatible Bore Size [Max] (mm): | 50 mm | Total Length (in): | 4.875 in |
| Model Name: | R1-R2_Type1_BushingMaster | Wrench Torque (in-lb): | 348 |
| Cap Screws (Size): | 3/8 x 1 3/4 | Bore Size (mm): | 50 mm |
| Outside Diameter (in): | 5.375 in | Keyseat (mm): | 14 x 4.5 mm |
| Length Through Bore (mm): | 123.825 mm | Outside Diameter (mm): | 136.525 mm |
| Bushing Type: | R2 | Material: | Sintered Steel or Ductile Iron |
| Cap Screws (No.): | 3 | Bore Type: | Metric |
| Screw Length: | 1.75 | Thread Size: | 3/8-16 |
| Bolt Circle Diameter (in): | 4.625 | Flange Type: | Solid Flange |
| Flange Thickness: | 0.625 | Includes: | Set Screw, Cap Screws and Ext. Key |
| Barrel Diameter (Small End): | 3.75 | Mounting Type: | Conventional |
| Barrel Diameter (Large End): | 4 |
General Specifications
| UPC: | 662289392018 | Weight: | 12.97 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 4.90 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

