Browning Split Taper Bushing - Metric Bore Type - H 35 MM
Part #:1078583
Catalog #:H 35 MM
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Split Taper Bushing | Bore Size (mm): | 35 mm |
| Keyseat (mm): | 10 x 4 mm | Total Length (in): | 1.25 in |
| Wrench Torque (in-lb): | 95 | Model Name: | H-Bushing_1_Master |
| Outside Diameter (in): | 2.5 in | Bushing Type: | H |
| Compatible Bore Size [Max] (mm): | 35 mm | Total Length (mm): | 31.75 mm |
| Material: | Sintered Steel or Ductile Iron | Cap Screws (Size): | 1/4 x 3/4 |
| Length Through Bore (mm): | 31.75 mm | Outside Diameter (mm): | 63.5 mm |
| Bore Type: | Metric | Cap Screws (No.): | 2 |
General Specifications
| UPC: | 662289341535 | Weight: | 0.44 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.50 IN |

