Browning Split Taper Bushing - Metric Bore Type - Q1 36 MM
Part #:1079748
Catalog #:Q1 36 MM
KEY FEATURES
- Lifetime Warranty - If this bushing ever fails Browning will replace it Free of charge.
- Solid Flange and Double Split Barrel - Assures better concentricity to the shaft.
- Key to Key Drive - With keys on both the shaft and product to provide the strongest possible drive.
- 3/4" per Foot Taper on Barrel - Self locking taper provides the highest degree of mechanical locking product to product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 2.5 in | Keyseat (mm): | 10 x 4 mm |
| Model Name: | Q1-Type1_Bushing_Master | Material: | Sintered Steel or Ductile Iron |
| Bushing Type: | Q1 | Outside Diameter (in): | 4.125 in |
| Cap Screws (Size): | 3/8 x 1 1/4 | Bore Size (mm): | 36 mm |
| Wrench Torque (in-lb): | 348 | Outside Diameter (mm): | 104.775 mm |
| Product Type: | Split Taper Bushing | Total Length (mm): | 63.5 mm |
| Compatible Bore Size [Max] (mm): | 36 mm | Length Through Bore (mm): | 63.5 mm |
| Bore Type: | Metric | Cap Screws (No.): | 3 |
| Bolt Circle Diameter (in): | 3.375 | Barrel Diameter (Large End): | 2.875 |
| Mounting Type: | Conventional | Flange Type: | Solid Flange |
| Screw Length: | 1.25 | Flange Thickness: | 0.5 |
| Includes: | Cap Screws and Ext. Key | Barrel Diameter (Small End): | 2.7657 |
| Thread Size: | 3/8-16 |
General Specifications
| UPC: | 662289173341 | Weight: | 3.90 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

