Browning Steel Hub for Split Taper Bushing - HQ1 HUB
Part #:1072933
Catalog #:HQ1 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Sintered Steel, Malleable Iron or Ductile Iron | Total Length (in): | 1.75 in |
| Product Type: | steel hubs for split taper bushing | Outside Diameter (in): | 4.5 in |
| Bore Type: | Inch |
General Specifications
| UPC: | 662289264773 | Weight: | 4.45 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

