Browning Steel Hub for Split Taper Bushing - HU1 HUB
Part #:1073014
Catalog #:HU1 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 5.625 in | Material: | Sintered Steel, Malleable Iron or Ductile Iron |
| Outside Diameter (in): | 8.5 in | Product Type: | steel hubs for split taper bushing |
| Bore Type: | Inch |
General Specifications
| UPC: | 662289124817 | Weight: | 44.54 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 5.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

