Browning Steel Hub for Split Taper Bushing - HW1 HUB
Part #:1073048
Catalog #:HW1 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | steel hubs for split taper bushing | Total Length (in): | 8.625 in |
| Outside Diameter (in): | 12.5 in | Material: | Sintered Steel, Malleable Iron or Ductile Iron |
| Bore Type: | Inch |
General Specifications
| UPC: | 662289234806 | Weight: | 119.20 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 12.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

