Browning Steel Hub for Split Taper Bushing - HCH1 HUB
Part #:1073055
Catalog #:HCH1 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Sintered Steel, Malleable Iron or Ductile Iron | Product Type: | steel hubs for split taper bushing |
| Total Length (in): | 0.875 in | Outside Diameter (in): | 2.5 in |
| Bore Type: | Inch |
General Specifications
| UPC: | 662289164820 | Weight: | 0.66 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

