Browning Steel Hub for Split Taper Bushing - HCP1 HUB
Part #:1073063
Catalog #:HCP1 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | steel hubs for split taper bushing | Total Length (in): | 1.3125 in |
| Outside Diameter (in): | 3 in | Material: | Sintered Steel, Malleable Iron or Ductile Iron |
| Bore Type: | Inch |
General Specifications
| UPC: | 662289294855 | Weight: | 1.39 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

