Browning Steel Hub for Split Taper Bushing - HB2 HUB
Part #:3851581
Catalog #:HB2 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | steel hubs for split taper bushing | Material: | Sintered Steel, Malleable Iron or Ductile Iron |
| Total Length (in): | 1.75 in | Outside Diameter (in): | 4.5 in |
| Bore Size (in): | 2.623 in | Bore Type: | Inch |
| Cap Screws (No.): | 3 |
General Specifications
| UPC: | 662289700288 | Weight: | 5.18 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

