Browning Steel Hub for Split Taper Bushing - HB1 HUB
Part #:3894003
Catalog #:HB1 HUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 1.3125 in | Product Type: | steel hubs for split taper bushing |
| Bore Size (in): | 2.623 in | Outside Diameter (in): | 3.875 in |
| Material: | Sintered Steel, Malleable Iron or Ductile Iron | Bore Type: | Inch |
| Cap Screws (No.): | 3 |
General Specifications
| UPC: | 662289700271 | Weight: | 2.36 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

