Browning Taper Bore Bushing - Inch Bore Type - 4545X2
Part #:3625142
Catalog #:4545X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 4.5 in | Cap Screw Diameter: | 0.75 |
| Compatible Bore Size [Max] (in): | 2 in | Outside Diameter (in): | 6.375 in |
| Length Through Bore (mm): | 114.3 mm | Cap Screw Length: | 2 |
| Compatible Bore Size [Max] (mm): | 50.8 mm | Outside Diameter (mm): | 161.925 mm |
| Torque Capacity (in-lb): | 110,000 | Bushing Type: | 4545 |
| Total Length (mm): | 114.3 mm | Total Length (in): | 4.5 in |
| Wrench Torque (in-lb): | 2,450 | Product Type: | Taper Bore Bushing |
| Bore Size (in): | 2 in | Bore Type: | Inch |
General Specifications
| UPC: | 662289671090 | Weight: | 30.00 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

