Browning Taper Bore Bushing - Inch Bore Type - 5050X 3 3/8
Part #:3625357
Catalog #:5050X 3 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Bore Size [Max] (in): | 3.375 in | Wrench Torque (in-lb): | 3,100 |
| Compatible Bore Size [Max] (mm): | 85.725 mm | Length Through Bore (mm): | 127 mm |
| Length Through Bore (in): | 5 in | Outside Diameter (in): | 7 in |
| Bore Size (in): | 3.375 in | Torque Capacity (in-lb): | 126,000 |
| Outside Diameter (mm): | 177.8 mm | Cap Screw Length: | 2.25 |
| Product Type: | Taper Bore Bushing | Total Length (mm): | 127 mm |
| Cap Screw Diameter: | 0.875 | Total Length (in): | 5 in |
| Bushing Type: | 5050 | Bore Type: | Inch |
General Specifications
| UPC: | 662289671168 | Weight: | 57.00 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

