Browning Taper Bore Bushing - Inch Bore Type - 1008X7/8
Part #:3748431
Catalog #:1008X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 22.225 mm | Product Type: | Taper Bore Bushing |
| Torque Capacity (in-lb): | 1,200 | Wrench Torque (in-lb): | 55 |
| Outside Diameter (in): | 1.390625 in | Bushing Type: | 1008 |
| Compatible Bore Size [Max] (in): | 0.875 in | Length Through Bore (in): | 0.875 in |
| Total Length (in): | 0.875 in | Outside Diameter (mm): | 35.321875 mm |
| Length Through Bore (mm): | 22.225 mm | Cap Screw Length: | 0.5 |
| Compatible Bore Size [Max] (mm): | 22.225 mm | Cap Screw Diameter: | 0.25 |
| Bore Size (in): | 0.875 in | Bore Type: | Inch |
General Specifications
| UPC: | 662289610747 | Weight: | 0.20 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

