Browning Taper Bore Bushing - Inch Bore Type - 1215X5/8
Part #:3748720
Catalog #:1215X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Type: | 1215 | Total Length (mm): | 38.1 mm |
| Compatible Bore Size [Max] (mm): | 15.875 mm | Wrench Torque (in-lb): | 175 |
| Outside Diameter (in): | 1.875 in | Cap Screw Length: | 0.625 |
| Length Through Bore (mm): | 38.1 mm | Length Through Bore (in): | 1.5 in |
| Product Type: | Taper Bore Bushing | Cap Screw Diameter: | 0.375 |
| Outside Diameter (mm): | 47.625 mm | Torque Capacity (in-lb): | 3,550 |
| Bore Size (in): | 0.625 in | Compatible Bore Size [Max] (in): | 0.625 in |
| Total Length (in): | 1.5 in | Bore Type: | Inch |
General Specifications
| UPC: | 662289621644 | Weight: | 0.96 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

