Browning Taper Bore Bushing - Inch Bore Type - 1615X3/4
Part #:3749066
Catalog #:1615X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 0.75 in | Length Through Bore (in): | 1.5 in |
| Bushing Type: | 1615 | Torque Capacity (in-lb): | 4,300 |
| Cap Screw Length: | 0.625 | Compatible Bore Size [Max] (in): | 0.75 in |
| Total Length (in): | 1.5 in | Total Length (mm): | 38.1 mm |
| Compatible Bore Size [Max] (mm): | 19.05 mm | Cap Screw Diameter: | 0.375 |
| Product Type: | Taper Bore Bushing | Outside Diameter (in): | 2.25 in |
| Wrench Torque (in-lb): | 175 | Outside Diameter (mm): | 57.15 mm |
| Length Through Bore (mm): | 38.1 mm | Bore Type: | Inch |
General Specifications
| UPC: | 662289613465 | Weight: | 1.14 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

