Browning Taper Bore Bushing - Inch Bore Type - 1615X 1 1/8
Part #:3749124
Catalog #:1615X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Taper Bore Bushing | Length Through Bore (in): | 1.5 in |
| Bore Size (in): | 1.125 in | Compatible Bore Size [Max] (in): | 1.125 in |
| Total Length (in): | 1.5 in | Length Through Bore (mm): | 38.1 mm |
| Torque Capacity (in-lb): | 4,300 | Cap Screw Length: | 0.625 |
| Cap Screw Diameter: | 0.375 | Outside Diameter (in): | 2.25 in |
| Wrench Torque (in-lb): | 175 | Outside Diameter (mm): | 57.15 mm |
| Bushing Type: | 1615 | Total Length (mm): | 38.1 mm |
| Compatible Bore Size [Max] (mm): | 28.575 mm | Bore Type: | Inch |
General Specifications
| UPC: | 662289612710 | Weight: | 1.03 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

