Browning Taper Bore Bushing - Inch Bore Type - 2012X 1 3/4
Part #:3749413
Catalog #:2012X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screw Length: | 0.875 | Compatible Bore Size [Max] (mm): | 44.45 mm |
| Cap Screw Diameter: | 0.4375 | Outside Diameter (mm): | 69.85 mm |
| Outside Diameter (in): | 2.75 in | Torque Capacity (in-lb): | 7,150 |
| Bore Size (in): | 1.75 in | Wrench Torque (in-lb): | 280 |
| Length Through Bore (in): | 1.25 in | Length Through Bore (mm): | 31.75 mm |
| Compatible Bore Size [Max] (in): | 1.75 in | Bushing Type: | 2012 |
| Total Length (mm): | 31.75 mm | Total Length (in): | 1.25 in |
| Product Type: | Taper Bore Bushing | Bore Type: | Inch |
General Specifications
| UPC: | 662289614066 | Weight: | 1.04 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

