Browning Taper Bore Bushing - Inch Bore Type - 2517X 1 1/2
Part #:3749629
Catalog #:2517X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Type: | 2517 | Cap Screw Diameter: | 0.5 |
| Outside Diameter (in): | 3.375 in | Outside Diameter (mm): | 85.725 mm |
| Compatible Bore Size [Max] (in): | 1.5 in | Compatible Bore Size [Max] (mm): | 38.1 mm |
| Length Through Bore (mm): | 44.45 mm | Wrench Torque (in-lb): | 430 |
| Product Type: | Taper Bore Bushing | Total Length (mm): | 44.45 mm |
| Cap Screw Length: | 1 | Bore Size (in): | 1.5 in |
| Total Length (in): | 1.75 in | Length Through Bore (in): | 1.75 in |
| Torque Capacity (in-lb): | 11,600 | Bore Type: | Inch |
General Specifications
| UPC: | 662289615117 | Weight: | 2.98 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.8080 |
| Country of Origin: | China |

