Browning Taper Bore Bushing - Inch Bore Type - 2525X 1 1/2
Part #:3749892
Catalog #:2525X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (mm): | 63.5 mm | Length Through Bore (in): | 2.5 in |
| Compatible Bore Size [Max] (in): | 1.5 in | Wrench Torque (in-lb): | 430 |
| Torque Capacity (in-lb): | 11,300 | Total Length (in): | 2.5 in |
| Bushing Type: | 2525 | Product Type: | Taper Bore Bushing |
| Cap Screw Length: | 1 | Outside Diameter (mm): | 85.725 mm |
| Total Length (mm): | 63.5 mm | Compatible Bore Size [Max] (mm): | 38.1 mm |
| Cap Screw Diameter: | 0.5 | Outside Diameter (in): | 3.375 in |
| Bore Size (in): | 1.5 in | Bore Type: | Inch |
General Specifications
| UPC: | 662289616725 | Weight: | 4.90 LB |
| HTC: | 8483.90.8080 | Country of Origin: | China |

