Browning Taper Bore Bushing - Inch Bore Type - 3020X 2 7/8
Part #:3750361
Catalog #:3020X 2 7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Bore Size [Max] (in): | 2.875 in | Wrench Torque (in-lb): | 800 |
| Cap Screw Length: | 1.25 | Length Through Bore (in): | 2 in |
| Bore Size (in): | 2.875 in | Compatible Bore Size [Max] (mm): | 73.025 mm |
| Product Type: | Taper Bore Bushing | Outside Diameter (in): | 4.25 in |
| Total Length (in): | 2 in | Total Length (mm): | 50.8 mm |
| Cap Screw Diameter: | 0.625 | Torque Capacity (in-lb): | 24,000 |
| Length Through Bore (mm): | 50.8 mm | Outside Diameter (mm): | 107.95 mm |
| Bushing Type: | 3020 | Bore Type: | Inch |
General Specifications
| UPC: | 662289617692 | Weight: | 3.56 LB |
| HTC: | 8483.90.8080 | Country of Origin: | China |

