Browning Taper Bore Bushing - Inch Bore Type - 3535X 1 1/2
Part #:3750742
Catalog #:3535X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Taper Bore Bushing | Compatible Bore Size [Max] (mm): | 38.1 mm |
| Outside Diameter (in): | 5 in | Cap Screw Length: | 1.5 |
| Bore Size (in): | 1.5 in | Torque Capacity (in-lb): | 44,800 |
| Outside Diameter (mm): | 127 mm | Compatible Bore Size [Max] (in): | 1.5 in |
| Total Length (in): | 3.5 in | Length Through Bore (in): | 3.5 in |
| Bushing Type: | 3535 | Wrench Torque (in-lb): | 1,000 |
| Cap Screw Diameter: | 0.5 | Length Through Bore (mm): | 88.9 mm |
| Total Length (mm): | 88.9 mm | Bore Type: | Inch |
General Specifications
| UPC: | 662289618279 | Weight: | 14.46 LB |
| HTC: | 8483.90.8080 | Country of Origin: | China |

