Browning Taper Bore Bushing - Inch Bore Type - 3535X3
Part #:3750940
Catalog #:3535X3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 3.5 in | Compatible Bore Size [Max] (mm): | 76.2 mm |
| Cap Screw Length: | 1.5 | Outside Diameter (mm): | 127 mm |
| Bushing Type: | 3535 | Cap Screw Diameter: | 0.5 |
| Product Type: | Taper Bore Bushing | Total Length (mm): | 88.9 mm |
| Outside Diameter (in): | 5 in | Total Length (in): | 3.5 in |
| Wrench Torque (in-lb): | 1,000 | Length Through Bore (mm): | 88.9 mm |
| Torque Capacity (in-lb): | 44,800 | Bore Size (in): | 3 in |
| Compatible Bore Size [Max] (in): | 3 in | Bore Type: | Inch |
General Specifications
| UPC: | 662289618842 | Weight: | 9.66 LB |
| HTC: | 8483.90.8080 | Country of Origin: | China |

