Browning Taper Bore Bushing - Inch Bore Type - 4040X 2 5/16
Part #:3751112
Catalog #:4040X 2 5/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 146.05 mm | Compatible Bore Size [Max] (in): | 2.3125 in |
| Length Through Bore (in): | 4 in | Compatible Bore Size [Max] (mm): | 58.7375 mm |
| Outside Diameter (in): | 5.75 in | Total Length (mm): | 101.6 mm |
| Total Length (in): | 4 in | Bore Size (in): | 2.3125 in |
| Bushing Type: | 4040 | Length Through Bore (mm): | 101.6 mm |
| Product Type: | Taper Bore Bushing | Cap Screw Diameter: | 0.625 |
| Cap Screw Length: | 1.75 | Torque Capacity (in-lb): | 77,300 |
| Wrench Torque (in-lb): | 1,700 | Bore Type: | Inch |
General Specifications
| UPC: | 662289618965 | Weight: | 22.00 LB |
| HTC: | 8483.90.8080 | Country of Origin: | China |

