Morse HV Inverted Tooth Chain - HV812 61-115 10FT
Part #:117470
Catalog #:HV812 61-115 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1", 1 1/2", 2" pitches in 10FT sections or cut to length
- Old style; provides smooth, quiet, cost-efficient operation
- Designed with a pin and rocker joint, to reduce friction and provide pitch elongation for smooth sprocket engagement.
- Ideal for applications where heavy loads (50 to 6000 horsepower) are to be transmitted at moderate to high speeds, up to 10,000 feet per minute. It also is ideal where compact design is important.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Outside | Width (in): | 3 in |
| Type: | HV Inverted Tooth Chain | Style: | 61-115 |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 1 in |
| Lacing (in): | 11x12 in | Width Over Drilled Pins (in): | 3.272 in |
| Width Over Rivet Pins (in): | 3.235 in | Minimum Between Guides (in): | 2.623 in |
General Specifications
| UPC: | 662288392323 | Weight: | 6.76 LB |
| Packaged Length: | 13.38 IN | Packaged Width: | 13.38 IN |
| Packaged Height: | 4.25 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

