Morse Inverted Tooth Chain Components - Connecting Link - SC303 C-L SET
Part #:330126
Catalog #:SC303 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Style: | 63-112 |
| Width (in): | 0.75 in | Guide Link Location: | Center |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.375 in |
| Width Over Rivet Pins (in): | 0.895 in | Width Over Drilled Pins (in): | 1.029 in |
| Lacing (in): | 6x7 in |
General Specifications
| UPC: | 662288466390 | Weight: | 0.03 LB |
| Packaged Length: | 1.71 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.71 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

