Morse Inverted Tooth Chain Components - Connecting Link - SC410 C-L SET
Part #:330136
Catalog #:SC410 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Center | Style: | 63-112 |
| Width (in): | 2.5 in | Type: | Inverted Tooth Chain Components |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.5 in |
| Width Over Rivet Pins (in): | 2.655 in | Width Over Drilled Pins (in): | 2.789 in |
| Lacing (in): | 20x21 in |
General Specifications
| UPC: | 662288466499 | Weight: | 0.04 LB |
| HTC: | 7315.19.0000 | Country of Origin: | United States of America |

