Morse Inverted Tooth Chain Components - Connector Link Set - SC304 C-L SET
Part #:330127
Catalog #:SC304 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Center | Type: | Inverted Tooth Chain Components |
| Style: | 63-112 | Width (in): | 1 in |
| Chain Pitch (in): | 0.375 in | Product Type: | Inverted Tooth Chain Drives |
| Lacing (in): | 8x9 in | Width Over Rivet Pins (in): | 1.147 in |
| Width Over Drilled Pins (in): | 1.281 in |
General Specifications
| UPC: | 662288466406 | Weight: | 0.44 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 0.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

