Morse Inverted Tooth Chain Components - Connector Link Set - SC306 C-L SET
Part #:330129
Catalog #:SC306 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Guide Link Location: | Center |
| Style: | 63-112 | Width (in): | 1.5 in |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.375 in |
| Lacing (in): | 12x13 in | Width Over Drilled Pins (in): | 1.785 in |
| Width Over Rivet Pins (in): | 1.5 in |
General Specifications
| UPC: | 662288466420 | Weight: | 0.44 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 0.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

