Morse Inverted Tooth Chain Components - Connector Link Set - SC403 C-L SET
Part #:330131
Catalog #:SC403 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 0.75 in | Guide Link Location: | Center |
| Type: | Inverted Tooth Chain Components | Style: | 63-112 |
| Chain Pitch (in): | 0.5 in | Product Type: | Inverted Tooth Chain Drives |
| Lacing (in): | 6x7 in | Width Over Drilled Pins (in): | 1.029 in |
| Width Over Rivet Pins (in): | 0.895 in |
General Specifications
| UPC: | 662288466444 | Weight: | 0.45 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 1.35 IN |
| Packaged Height: | 0.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

