Morse Inverted Tooth Chain Components - Connector Link Set - SC406 C-L SET
Part #:330134
Catalog #:SC406 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 63-112 | Width (in): | 1.5 in |
| Type: | Inverted Tooth Chain Components | Guide Link Location: | Center |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.5 in |
| Width Over Drilled Pins (in): | 1.785 in | Lacing (in): | 12x13 in |
| Width Over Rivet Pins (in): | 1.651 in |
General Specifications
| UPC: | 662288466475 | Weight: | 0.46 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

