Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC608 6100 C-P SET
Part #:330140
Catalog #:HV/SC608 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 2 in | Style: | 6100 |
| Type: | Inverted Tooth Chain Components | Product Type: | Inverted Tooth Chain Drives |
| Chain Pitch (in): | 0.75 in | Width Over Drilled Pins (in): | 2.208 in |
General Specifications
| UPC: | 662288466536 | Weight: | 0.45 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

