Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC610 6100 C-P SET
Part #:330141
Catalog #:HV/SC610 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Width (in): | 2.5 in |
| Style: | 6100 | Chain Type: | HV Chain |
| Chain Pitch (in): | 0.75 in | Product Type: | Inverted Tooth Chain Drives |
| Width Over Drilled Pins (in): | 2.708 in | Pitchline of Link to Top (in): | 2.708 in |
General Specifications
| UPC: | 662288466543 | Weight: | 0.03 LB |
| Packaged Length: | 1.74 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 1.74 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

