Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC612 6100 C-P SET
Part #:330142
Catalog #:HV/SC612 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 3 in | Type: | Inverted Tooth Chain Components |
| Style: | 6100 | Chain Pitch (in): | 0.75 in |
| Product Type: | Inverted Tooth Chain Drives | Width Over Drilled Pins (in): | 3.208 in |
General Specifications
| UPC: | 662288466550 | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

