Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC616 6100 C-P SET
Part #:330143
Catalog #:HV/SC616 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Width (in): | 4 in |
| Style: | 6100 | Chain Type: | HV Chain |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.75 in |
| Width Over Drilled Pins (in): | 4.208 in |
General Specifications
| UPC: | 662288466567 | Weight: | 0.49 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

